BURNDY
BC25, Copper Deadend Clamp, For Guy Wire, 1/0 Str, 3/8"
Image of BC25 BC25, Copper Deadend Clamp, For Guy Wire, 1/0 Str, 3/8"

BC25, Copper Deadend Clamp, For Guy Wire, 1/0 Str, 3/8"

Brand: Burndy

Catalog ID: BC25

For Guy Wire, 1/0 str., 3/8" Guy Wire.

  • Supplied with silicon bronze U-bolt, nuts and washers
  • Saddle is made of high strength, corrosion resistant copper alloy

General

Catalog Number

BC25

Connector Type

Deadend

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810805428

UPC 14 Digit GTIN

00781810805428

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

0.625 in

Dimension - Height inch

2 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.375 in

Dimension - Pad Width inch

0.88 in

Dimension - Pin Diameter fraction

3/8 in

Dimension - Pin Diameter inch

0.38 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

3.75 in

Dimension - Width mm

95 mm

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Carton Quantity

25

Minimum Pack Quantity

26

Pallet Quantity

5250