
Brand: Burndy
Catalog ID: BC28
Catalog Number
BC28
Connector Type
Deadend
Material
Copper Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013496
UPC 14 Digit GTIN
00781810013496
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.63 in
Dimension - Height fraction
2-3/8 in
Dimension - Height inch
2.375 in
Dimension - Height mm
60.3 mm
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.75 in
Dimension - Pad Width inch
1.13 in
Dimension - Pin Diameter fraction
1/2 in
Dimension - Pin Diameter inch
0.50 in
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
2/0 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Deadend
Carton Quantity
12
Minimum Pack Quantity
10
Pallet Quantity
432