BURNDY
BC30, Cu Deadend, 4/0 Str - 300 kcmil, 5/8" Guy Wire
Image of BC30 BC30, Cu Deadend, 4/0 Str - 300 kcmil, 5/8" Guy Wire

BC30, Cu Deadend, 4/0 Str - 300 kcmil, 5/8" Guy Wire

Brand: Burndy

Catalog ID: BC30

4/0 AWG Str - 300 kcmil Copper; 5/8" Guy Wire

  • Supplied with silicon bronze U-bolt, nuts, and washers
  • Saddle is made of high strength, corrosion resistant copper alloy

General

Catalog Number

BC30

Material

Copper Alloy, Cast

Plated

N

U Bolt Type

UB226

UPC

781810891001

Dimensions

Dimension - Bolt Size inch

3/8 in

Dimension - D inch

1.19 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#4/0 AWG (Str) - 300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1