BURNDY
Image of BCR06302 BCR06302, Sliding Gate Grounding System

BCR06302, Sliding Gate Grounding System

Brand: Burndy

Catalog ID: BCR06302

Sliding Gate Grounding System.

  • Galvanized Steel
  • Sealed ball bearings
  • Festoon system keeps conductor elevated

General

Application

Grounding

Catalog Number

BCR06302

UPC

621945522404

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

27