BURNDY
Image of BCSA1250 BCSA1250, Black Cold Shrink Splice Kit, Aluminum Compression Splice, 1250 kcmil, 12" Shrink Sleeve

BCSA1250, Black Cold Shrink Splice Kit, Aluminum Compression Splice, 1250 kcmil, 12" Shrink Sleeve

Brand: Burndy

Catalog ID: BCSA1250

Burndy Black Silicone Cold Shrink Splice Kits are rated for 2000 volts and made from high-quality silicone, resistant to weather, UV, and ozone, suitable for indoor and outdoor use. The cold shrink technology allows easy installation without heat or special tools. These Burndy Splice Kits ensure high conductivity and robust performance, minimizing energy loss and enhancing system efficiency. They accommodate various cable sizes and connector types: Burndy Aluminum Shear Bolt Mechanical Splices (for Copper and Aluminum Conductor), Aluminum Compression Splices (for Copper and Aluminum Conductor) and Copper Compression Splices (for Copper Conductor Only).

  • Seamless Compatability: Products designed to work together, offering optimal performance and reducing compatibility issues
  • Easy Installation requring no heat or specialized tools, significantly cutting down installation time and complexity
  • Products are made from durable materials that withstand harsh environments and provide long-lasting reliabilty
  • Versatile, suitable for a variety of applications
  • Black Cold Shrink Splice Kits are available with Mechanical Shear Bolt Splices, Copper Compression Splices, or Aluminum Compression Splices

General

Catalog Number

BCSA1250

UPC

621945727397

Dimensions

Length

12 in

Logistics

Carton Quantity

250