Brand: Burndy
Catalog ID: BCSE1571200
Catalog Number
BCSE1571200
Color
Black
Material
EPDM Rubber
Operating Temperature Range Celcius
-55°C to 155°C
UPC
621945706590
Voltage Rating
1000 V
Operating Temperature Range Celcius
-55°C to 155°C
Carton Quantity
104
Pallet Quantity
1248