Brand: Burndy
Catalog ID: BCSE209600
Catalog Number
BCSE209600
Color
Black
Material
EPDM Rubber
Operating Temperature Range Celcius
-55°C to 155°C
UPC
621945706613
Voltage Rating
1000 V
Operating Temperature Range Celcius
-55°C to 155°C
Carton Quantity
126
Pallet Quantity
1260