

Brand: Burndy
Catalog ID: BCSE2761200
The sleeves come expanded over a removeable plastic ripcord housing for quick and easy installation. Operating temperature range: -55°C to 155° C. Meets ANSI C119.1-1986
Catalog Number
BCSE2761200
Color
Black
Material
EPDM Rubber
Product Family
Low Voltage EPDM Cold Shrink Sleeves
Product Type
Shrink Sleeve
Technology
Cold Shrink
UPC
621945706965
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
1000 V
Operating Temperature Range Celcius
-55°C to 155°C
Carton Quantity
45
Pallet Quantity
1