BURNDY
Image of BD18NB BD18NB 18 inch Flexible Copper Braid

BD18NB 18 inch Flexible Copper Braid

Brand: Burndy

Catalog ID: BD18NB

Flexible Tin Copper Braid 18 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD18NB

Connector Type

Rope lay

Material

Copper

Plated

Y

UPC

781810675069

UPC 14 Digit GTIN

00781810675069

Dimensions

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Length

18 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Rope lay

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

3200