
Brand: Burndy
Catalog ID: BD9T14
Catalog Number
BD9T14
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
UPC
781810552650
UPC 14 Digit GTIN
00781810552650
Dimension - L Length Overall mm
229 mm
Dimension - Length Overall inch
9.00 in
Dimension - N inch
0.5 in
Dimension - Stud Size inch
1/4
Length
9 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250