BURNDY
Image of BDALHC212500 BDALHC212500, Power Distribution Block Adder

BDALHC212500, Power Distribution Block Adder

Brand: Burndy

Catalog ID: BDALHC212500

Distribution Block, High Conductive Al Body & Gas Filled Polycarbonate Insulator, #4 AWG- 500 kcmil (Run), #14 - #4 AWG (Tap), 760 Amps.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDALHC212500

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810645574

UPC 14 Digit GTIN

00781810645574

Dimensions

Dimension - Height inch

3.55 in

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.70 in

Dimension - Width inch

2.58 in

Dimension - Width mm

66 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

760 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500

Conductor - AL Str Run Range

4-500

Conductor - AL Str Tap

12;10;8;6;5;4

Conductor - AL Str Tap Range

12-4

Conductor - Copper Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500

Conductor - Copper Str Run Range

4-500

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Tap Range

14-4

Number Of Poles

Adder

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

960