Brand: Burndy
Catalog ID: BDAMHC222/0
Catalog Number
BDAMHC222/0
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Material
Aluminum
Number Of Poles
Adder
Plated
N
Plating Type
Tin
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
781810646250
UPC 14 Digit GTIN
00781810646250
Dimension - Height inch
3.25 in
Dimension - Height mm
82.6 mm
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5.00 in
Dimension - Width inch
1.72 in
Dimension - Width mm
44 mm
Amperage Rating
350 A
Rating - Minimum Voltage
600
Conductor - AL Str Run
12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Run Range
12-2/0
Conductor - AL Str Tap
12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Tap Range
12-2/0
Conductor - Copper Str Run
14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Run Range
14-2/0
Conductor - Copper Str Tap
14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Tap Range
14-2/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
18
Minimum Pack Quantity
1