BURNDY
Image of BDB165003 BDB165003, Power Distribution Block

BDB165003, Power Distribution Block

Brand: Burndy

Catalog ID: BDB165003

POWER DISTRIBUTION BLOCKS.

  • 600V, AL Rated - meets industry standard requirements
  • CSA Approved
  • Temperature rating at 194 F and 380A amperage rating
  • Tin-plated for corrosion resistance

General

Catalog Number

BDB165003

Insulation

Y

Insulation Type

Thermoplastic

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810115213

UPC 14 Digit GTIN

00781810115213

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

199

Dimension - Length Overall inch

7.81

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Amperage Rating

380 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

4 AWG-500 kcmil

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

8 AWG-2/0 AWG

Conductor - Copper Str Run

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

4 AWG-500 kcmil

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

14 AWG-2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Number Of Poles

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Minimum Pack Quantity

1