BURNDY
Image of BDBCOVER1 BDBCOVER1, Power Distribution Block Cover

BDBCOVER1, Power Distribution Block Cover

Brand: Burndy

Catalog ID: BDBCOVER1

POWER DISTRIBUTION BLOCKS.

  • 600V, AL Rated - meets industry standard requirements
  • CSA Approved
  • Temperature rating at 194 F and 380A amperage rating
  • Tin-plated for corrosion resistance

General

Catalog Number

BDBCOVER1

Material

Polycarbonate

Plated

No

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810115336

UPC 14 Digit GTIN

00781810115336

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.36 in

Dimension - Width inch

2.90 in

Dimension - Width mm

74 mm

Dimensions

5.36 in x 0.51 in x 2.9 in

Height

2.9 in

Length

5.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.51 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Number Of Poles

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

1