BURNDY
Image of BDBCOVER2 BDBCOVER2, Power Distribution Block Cover
Image of BDBCOVER2 BDBCOVER2, Power Distribution Block Cover

BDBCOVER2, Power Distribution Block Cover

Brand:

Burndy

Catalog ID:

BDBCOVER2

Product details

General

Catalog Number

BDBCOVER2

Material

Polycarbonate

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810115374

UPC 12 Digit

7818101153744

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

99 mm

Dimension - Length Overall inch

3.91 in

Dimension - Width inch

2.03 in

Dimension - Width mm

52 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads