
Brand: Burndy
Catalog ID: BDBLCS10LK1DW
Catalog Number
BDBLCS10LK1DW
Connector Type
Power Distribution Block
Item Type
M
Material
Aluminum
Material - Base
NYLON 6/6
Material - Mounting Hardware
Stainless steel
Material Type - Screw
Tin plated Aluminum
UPC
621945549579
Height
4.1 in
Length
6.16 in
Package Height
Package Length
Package Weight
Package Width
Amperage Rating
475
Voltage Rating
600 V
Conductor - Copper DLO Size Range
Run - 777 Kcmil, Tap - #14 Awg - # 2/0 Str.
Conductor - Copper Flex H Run Range
500-750 Flex
Conductor - Copper Flex H Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex I Run Range
500-750 Flex
Conductor - Copper Flex I Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex K Run Range
500-750 Flex
Conductor - Copper Flex K Tap Range
# 14 Awg - 2/0 Str. Flex
Conductor - Copper Str Run
500-750 Kcmil
Conductor - Copper Str Tap
# 14 Awg - 2/0 Str.
Number Of Poles
1
Connector Type
Power Distribution Block
Carton Quantity
3
Pallet Quantity
216