BURNDY
Image of BDBLCS5S5S1 BDBLCS5S5S1, Flex Rated Stud Style Power Distribution Block
Image of BDBLCS5S5S1 BDBLCS5S5S1, Flex Rated Stud Style Power Distribution Block

BDBLCS5S5S1, Flex Rated Stud Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS5S5S1

Power Distribution Block, Large size, 1-Pole, Stud-to-Stud Style, 1/2" stud Run Side, 1/2" stud Tap Side, 620 Amp Rating.

Product details

General

Catalog Number

BDBLCS5S5S1

Connector Type

Power Distribution Block

Material

Aluminum

UPC

621945481701

Dimensions

Height

5.54 in

Length

9.09 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

720