BURNDY
Image of BDBLCS5SA1 BDBLCS5SA1, 1-Pole Flex Rated Power Distribution Block
Image of BDBLCS5SA1 BDBLCS5SA1, 1-Pole Flex Rated Power Distribution Block

BDBLCS5SA1, 1-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS5SA1

Product details

General

Catalog Number

BDBLCS5SA1

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

621945481725

UPC 12 Digit

7818106759155

Dimensions

Dimension - Height mm

0 mm

Height

5.54 in

Length

9.09 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

720