BURNDY
Image of BDBLCS5SA2 BDBLCS5SA2, Flex Rated Stud Style Power Distribution Block

BDBLCS5SA2, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS5SA2

POWER DISTRIBUTION BLOCK, 2 POLE 600V AL9CU, RUN:(1) 1/2 STUD TAP:(12) 4-14.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Catalog Number

BDBLCS5SA2

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945518926

Dimensions

Weight

2.3 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Minimum Pack Quantity

1