
Brand: Burndy
Catalog ID: BDBLCS5SK1
Catalog Number
BDBLCS5SK1
Connector Type
Power Distribution Block
Material
Aluminum
UPC
621945481718
Height
5.54 in
Length
9.09 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Power Distribution Block
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
720