
Brand: Burndy
Catalog ID: BDBLCS6A1FSKIT
Catalog Number
BDBLCS6A1FSKIT
Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
621945457287
UPC 14 Digit GTIN
00621945457287
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Connector Type
Power Distribution Block
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800