
Brand: Burndy
Catalog ID: BDBLCS6R1FS
Application
VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Catalog Number
BDBLCS6R1FS
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Sub Brand
VERSIPOLE
Temperature Rating
194° F
Trade Name
VERSIPOLE™
Type
BDB
UPC
781810676370
UPC 14 Digit GTIN
00781810676370
Dimension - Height inch
4.15
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
83
Dimension - Length Overall inch
3.25
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
760 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor - AL Str Run Range
4 AWG - 500 kcmil
Conductor - AL Str Tap Range
6 AWG - 4/0 AWG
Conductor - Copper Str Run Range
4 AWG - 500 kcmil
Conductor - Copper Str Tap Range
6 AWG - 4/0 AWG
Conductor Type
Number Of Poles
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Connector Type
Power Distribution Block
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
720