BURNDY
Image of BDBLCS7A1DW BDBLCS7A1DW, Large Flex Rated Power Distribution Block

BDBLCS7A1DW, Large Flex Rated Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS7A1DW

Power Distribution Block, Large Double Wide, 1-Pole, (5) #4 - 500 Run Side, (24) #14 - 4 Tap Side, 1026 Amp Rating.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0
  • Double-Wide Series include Covers

General

Catalog Number

BDBLCS7A1DW

Connector Type

Power Distribution Block

Material

Aluminum

UPC

621945481657

Dimensions

Height

5.54 in

Length

17.84 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

216