BURNDY
Image of BDBLCS7R2DW BDBLCS7R2DW, Large Flex Rated Power Distribution Block

BDBLCS7R2DW, Large Flex Rated Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS7R2DW

Double Wide Power Distribution Block, Large Size, 2 Pole, Run: #4 AWG - 500 (B,C,H,I,K, 535 DLO), Tap: #6-4/0 AWG (B,C,H,I,K, DLO)

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0
  • Double-Wide Series

General

Catalog Number

BDBLCS7R2DW

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945518544

Dimensions

Weight

5.68 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Minimum Pack Quantity

1