
Brand: Burndy
Catalog ID: BDBLCS7X1DW
Application
The VERSIPOLE Configurable Series Power Distribution Blocks are used for splicing and distributing power from primary run(s) to secondary/branch circuits.
Catalog Number
BDBLCS7X1DW
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
VERSIPOLE
Type
DISTRIBUTION BLOCK
UPC
621945481626
Height
5.54 in
Length
17.84 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
1000 V
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Power Distribution Block
Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
216