BURNDY
Image of BDBLHC225003 BDBLHC225003, 3-Pole Power Distribution Block

BDBLHC225003, 3-Pole Power Distribution Block

Brand: Burndy

Catalog ID: BDBLHC225003

Aluminum Power Distribution Block, Large Size, 3 Pole, Run and Tap: #4 AWG - 500 kcmil, 760 Amp/Pole

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Application

Industrial control feeder, HVAC system and wire ways

Catalog Number

BDBLHC225003

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810645987

UPC 14 Digit GTIN

00781810645987

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

200

Dimension - Length Overall inch

7.89

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Dimensions

7.89 in x 4.75 in x 3.55 in

Height

3.55 in

Length

7.89 in

Package Height

6.75 in

Package Length

19 in

Package Weight

23.48 lb

Package Width

13.5 in

Width

4.75 in

Electrical Ratings

Amperage Rating

760 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500

Conductor - AL Str Run Range

4-500

Conductor - AL Str Tap

4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500

Conductor - AL Str Tap Range

4-500

Conductor - Copper Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500

Conductor - Copper Str Run Range

4-500

Conductor - Copper Str Tap

4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500

Conductor - Copper Str Tap Range

4-500

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Number Of Poles

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

216