BURNDY
Image of BDBLHC245001 BDBLHC245001, 1-Pole Power Distribution Block
Image of BDBLHC245001 BDBLHC245001, 1-Pole Power Distribution Block

BDBLHC245001, 1-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLHC245001

Power Distribution Block, Glass Filled Polycarbonate, AWG 4 - 500 kcmil (run), AWG 6 - 4/0 (Tap).

Provided capability to create as many poles as required, Up to 30 tap conductor accommodated

Product details

General

Application

Industrial control feeder, HVAC system and wire ways

Catalog Number

BDBLHC245001

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

1

Plated

Y

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810645994

UPC 12 Digit

7818106459944

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

69

Dimension - Length Overall inch

2.73

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Electrical Ratings

Amperage Rating

760 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500

Conductor - AL Str Run Range

4-500

Conductor - AL Str Tap

6;4;3;2;1;1/0;2/0;3/0;4/0

Conductor - AL Str Tap Range

6-4/0

Conductor - Copper Str Run

4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500

Conductor - Copper Str Run Range

4-500

Conductor - Copper Str Tap

6;5;4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Tap Range

6-4/0

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1