
Brand: Burndy
Catalog ID: BDBMCS2F1FSKIT
Application
For Use On: Suitable for use with aluminum or copper conductors
Catalog Number
BDBMCS2F1FSKIT
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
VERSIPOLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
Terminal Block Covers
UPC
621945457164
UPC 14 Digit GTIN
00621945457164
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
Power Distribution Block
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
4800