BURNDY
Image of BDBMCS2F2 BDBMCS2F2, 2-Pole Flex Rated Power Distribution Block
Image of BDBMCS2F2 BDBMCS2F2, 2-Pole Flex Rated Power Distribution Block

BDBMCS2F2, 2-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS2F2

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product details

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBMCS2F2

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSIPOLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810676004

UPC 12 Digit

7818106760044

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384