BURNDY
Image of BDBMCS2F2FS BDBMCS2F2FS, 2-Pole Flex Rated Finger-Safe Power Distribution Block
Image of BDBMCS2F2FS BDBMCS2F2FS, 2-Pole Flex Rated Finger-Safe Power Distribution Block

BDBMCS2F2FS, 2-Pole Flex Rated Finger-Safe Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS2F2FS

Product details

General

Catalog Number

BDBMCS2F2FS

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810676561

UPC 12 Digit

7818106765611

Dimensions

Dimension - Height mm

0 mm

Height

4.52 in

Length

5.71 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384