BURNDY
Image of BDBMCS3S3S1 BDBMCS3S3S1, Flex Rated Stud Style Power Distribution Block
Image of BDBMCS3S3S1 BDBMCS3S3S1, Flex Rated Stud Style Power Distribution Block

BDBMCS3S3S1, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3S3S1

Aluminum Power Distribution Block, 1 Pole, Medium Size, Run: 3/8" Stud, Tap: 3/8" Stud, 420 Amp/Pole

  • 600 Volt Rated
  • Listed to UL1953
  • Rated for use with code and flex conductor without requiring ferrules
  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking conductor ports can accommodate wire sizes up to 535 DLO and can support up to 5 run conductors and up to 24 tap conductors
  • High Schort-Circuit Current Rating up to 100kA with proper fusing

General

Application

The VERSIPOLE Configurable Series Power Distribution Blocks are used for splicing and distributing power from primary run(s) to secondary/branch circuits

Catalog Number

BDBMCS3S3S1

Connector Type

Power Distribution Block

Material

Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

VERSIPOLE

Type

Configurable Power Distribution Blocks

UPC

621945481671

Dimensions

Height

4.52 in

Length

5.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1000 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1215