BURNDY
Image of BDBMCS3S3S3 BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block

BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3S3S3

POWER DISTRIBUTION BLOCK, 3 POLE 600V AL9CU, RUN:(1) 3/3 STUD TAP:(1) 3/8 STUD.

  • 600 Volt Rated
  • Listed to UL1953
  • Rated for use with code and flex conductor without requiring ferrules
  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking conductor ports can accommodate wire sizes up to 535 DLO and can support up to 5 run conductors and up to 24 tap conductors
  • High Schort-Circuit Current Rating up to 100kA with proper fusing

General

Catalog Number

BDBMCS3S3S3

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945518834

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

1.05 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384