BURNDY
Image of BDBMHC162/03 BDBMHC162/03, 3-Pole Power Distribution Block

BDBMHC162/03, 3-Pole Power Distribution Block

Brand: Burndy

Catalog ID: BDBMHC162/03

Aluminum Power Distribution Block, 3 Pole, Medium Size, Run: #14 - 2/0 AWG, Tape: #14 - 2 AWG, 175 Amp/Pole

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDBMHC162/03

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810645802

UPC 14 Digit GTIN

00781810645802

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

5.28 in

Dimension - Width mm

134 mm

Dimensions

5.28 in x 3.88 in x 3.25 in

Height

3.25 in

Length

5.28 in

Package Height

3.5 in

Package Length

13 in

Package Weight

3.33 lb

Package Width

5.4 in

Width

3.88 in

Electrical Ratings

Amperage Rating

175 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;4;3;2

Conductor - AL Str Tap Range

12-2

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2

Conductor - Copper Str Tap Range

14-2

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Number Of Poles

3

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

384