BURNDY
Image of BDBMHC222/03 BDBMHC222/03, 3-Pole Power Distribution Block

BDBMHC222/03, 3-Pole Power Distribution Block

Brand: Burndy

Catalog ID: BDBMHC222/03

Power Distribution Blocks.3 Pole 600V Al9Cu, RUN:(2) #14-2/0 AWG TAP:(2) #14-2/0 AWG

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Application

Suitable for use with aluminum or copper conductors providing maximum versatility

Catalog Number

BDBMHC222/03

EU RoHS Indicator

Yes

Insulation

Material

Aluminum

Number Of Poles

3

Sub Brand

VERSIPOLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDBMH

UPC

781810645925

UPC 14 Digit GTIN

00781810645925

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Width inch

5.28 in

Dimension - Width mm

134 mm

Electrical Ratings

Amperage Rating

350 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Tap Range

12-2/0

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Tap Range

14-2/0

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Number Of Poles

3

Logistics

Carton Quantity

6

Minimum Pack Quantity

1