BURNDY
Image of BDBMHCCOVER BDBMHCCOVER, Power Distribution Block Cover
Image of BDBMHCCOVER BDBMHCCOVER, Power Distribution Block Cover

BDBMHCCOVER, Power Distribution Block Cover

Brand:

Burndy

Catalog ID:

BDBMHCCOVER

POWER DISTRIBUTION BLOCKS.

Product details

General

Catalog Number

BDBMHCCOVER

Insulation

Y

Material

Polycarbonate

Plated

Y

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810646137

UPC 12 Digit

7818106461377

Dimensions

Dimension - Height inch

0.65 in

Dimension - Height mm

16.5 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.37 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

200

Minimum Pack Quantity

1