
Brand: Burndy
Catalog ID: BDBSCSCOVER
Application
For Use On: Suitable for use with aluminum or copper conductors
Catalog Number
BDBSCSCOVER
Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
Yes
Plating Type
Tin
Sub Brand
VERSI-POLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
Terminal Block Covers
UPC
621945449343
UPC 14 Digit GTIN
00621945449343
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
Power Distribution Block
Carton Quantity
300
Minimum Pack Quantity
1
Pallet Quantity
45000