
Brand: Burndy
Catalog ID: BDBSHCCOVER
Application
Industrial control feeder, HVAC system and wire ways
Catalog Number
BDBSHCCOVER
EU RoHS Indicator
Yes
Insulation
Y
Material
Polycarbonate
Plated
Y
Plating Type
Unplated
Sub Brand
VERSI-POLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
BDB
UPC
781810646144
UPC 14 Digit GTIN
00781810646144
Dimension - Height inch
0.63 in
Dimension - Height mm
16 mm
Dimension - L Length Overall mm
88 mm
Dimension - Length Overall inch
3.45 in
Dimension - Width inch
0.97 in
Dimension - Width mm
25 mm
Rating - Minimum Voltage
600
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
200
Minimum Pack Quantity
1
Pallet Quantity
13125