Brand: Burndy
Catalog ID: BE10N
Catalog Number
BE10N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810248461
UPC 14 Digit GTIN
00781810248461
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Length
10 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4200