
Brand: Burndy
Catalog ID: BE120NTN
Catalog Number
BE120NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810279854
UPC 14 Digit GTIN
00781810279854
Dimension - L Length Overall mm
3048 mm
Dimension - Length Overall inch
120.00 in
Dimensions
120 in x 1.5 in x 0.17 in
Height
0.17 in
Length
120 in
Width
1.5 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
144