
Brand: Burndy
Catalog ID: BE12N1
Catalog Number
BE12N1
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810490822
UPC 14 Digit GTIN
00781810490822
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
30
Pallet Quantity
1