

Brand: Burndy
Catalog ID: BE15N
Catalog Number
BE15N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810206263
UPC 14 Digit GTIN
00781810206263
Dimension - L Length Overall mm
381 mm
Dimension - Length Overall inch
15.00 in
Dimensions
15 in x 1.5 in x 0.17 in
Height
0.17 in
Length
15 in
Width
1.5 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540