BURNDY
Image of BE182N BE182N Flexible Copper Braid

BE182N Flexible Copper Braid

Brand: Burndy

Catalog ID: BE182N

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BE182N

Connector Type

Braid

Material

Copper

UPC

781810421260

UPC 14 Digit GTIN

00781810421260

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid

Logistics

Minimum Pack Quantity

1