Brand: Burndy
Catalog ID: BE36
Catalog Number
BE36
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
781810206522
UPC 14 Digit GTIN
00781810206522
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Length
36 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
300