
Brand: Burndy
Catalog ID: BE37N
Catalog Number
BE37N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810357484
UPC 14 Digit GTIN
00781810357484
Dimension - L Length Overall mm
940 mm
Dimension - Length Overall inch
37.00 in
Dimensions
37 in x 1.5 in x 0.17 in
Height
0.17 in
Length
37 in
Width
1.5 in
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900