

Brand: Burndy
Catalog ID: BE6T716
Catalog Number
BE6T716
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810675144
UPC 14 Digit GTIN
00781810675144
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6 in
Length
6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400