
Brand: Burndy
Catalog ID: BF12N
Catalog Number
BF12N
Connector Type
Braid
Construction Material - Main
Copper
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Sub Brand
Braid
Type
B
UPC
781810004883
UPC 14 Digit GTIN
00781810004883
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.19 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360
Rating - Outdoor Amperage
430
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
1750