BURNDY
BF24N Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor), 430(Outdoor)
Image of BF24N BF24N Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor), 430(Outdoor)

BF24N Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor), 430(Outdoor)

Brand: Burndy

Catalog ID: BF24N

Flexible Cu Braid Jumper, 24" L, Amp Rating: 360(Indoor),430(Outdoor).

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

For Outdoor And Indoor Use

Catalog Number

BF24N

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID JUMPER

Type

B, Flexible

UPC

781810005170

UPC 14 Digit GTIN

00781810005170

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.19 in

Length

24 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

360 A

Rating - Outdoor Amperage

430 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

900