BURNDY
Image of BFB620T12 BFB620T12 Flexible Bus Bar Lug Terminal

BFB620T12 Flexible Bus Bar Lug Terminal

Brand: Burndy

Catalog ID: BFB620T12

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, faster installation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB620T12

Number of Holes

1

UPC

621945531727

Dimensions

Dimension - Stud Size inch

1/2 in

Length

2.75 in

Configuration

Number of Holes

1

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

18560