
Brand: Burndy
Catalog ID: BG24
Application
Flexible Copper braid jumpers designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices
Catalog Number
BG24
Connector Type
Braid
Construction Material - Main
Copper
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Sub Brand
Braid
Type
TYPE B
UPC
781810005149
UPC 14 Digit GTIN
00781810005149
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Length
24 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
415 A
Rating - Outdoor Amperage
495 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
600