BURNDY
Image of BG4D75G120 BG4D75G120 Braid Kit

BG4D75G120 Braid Kit

Brand: Burndy

Catalog ID: BG4D75G120

Braid 4.75"x1.50"x0.25".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BG4D75G120

Connector Type

Braid

Material

Copper

UPC

621945437623

UPC 14 Digit GTIN

00621945437623

Dimensions

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.75 in

Dimension - Width inch

1.5 in

Dimensions

4.75 in x 1.5 in x 0.25 in

Height

0.25 in

Length

4.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.116 lb

Width

1.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600